Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
LR315-GK/G/GL - Swivel castor
Bill of material
LR315 50 GK
ORDERNO
Article-number
LR315 50 GK
WDAB
Wheel-Ø A x width B
50x22 mm
LC
Load capacity
50 kg
H
Overall height H
150 mm
TP
Dimension of top plate
59.5x48 mm
HS
Hole spacing
38x22.5 mm
HD
Hole-Ø
5.3 mm
SR
Swivel radius
52 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices